Easy HMI人机界面 - MFD - Titan 大图

Easy HMI - MFD - Titan

The MFD-Titan multi-function display displays text, data, time, large characters, graphics, signal text and lots, lots more in brilliant clarity and quality. The MFD-Titan excels with its attractive design and the fully graphic, monochrome, background lit display with keypad. And all this with enhanced IP 65 degree of protection with an AC or DC power supply.

The MFD-Titan multi-function display has full graphic capability. It can for example, replace 7-segment displays and display graphic and text-based error messages and operating functions. Setpoint values can be displayed and modified during operation via the function buttons on the MFD-Titan. Enter the desired functions directly in the EASY-SOFT-PRO software.