Easy Intelligent Relay-264-148

Easy Intelligent Relay

Three families make up the Easy Intelligent Relay product line: Easy500, Easy700 and Easy800.

The Easy500 and easy700 Intelligent relays offer all the technical features of the tried and tested Easy400 and Easy600 devices and also include a lot of new functions.These Intelligent relays are a universal system which feature common software and operation: for intelligent solutions in the fields of mechanical engineering and instruments.

The Easy800 Intelligent relay combines practically all the performance features of a PLC with the well-known simple handling features of Easy. Easy800 allows you – thanks to the integrated networking of up to 8 devices – to implement applications with more than 300 I/O points.Once Easy products are installed, changes are easily accomplished through front panel programming, eliminating the need to change wiring and minimizing downtime.