Easy系列软件 大图

Easy Software

Eaton’s Easy software is used to program controllers and displays of our Easy Control Relay Family. The Windows-based software provides straightforward circuit diagram input and editing and the diagrams can be displayed in the format desired. An integrated offline simulation tool allows users to test a circuit diagram before commissioning. It supports users who are configuring, programming and defining parameters for all of the intelligent relays and creating visualization functions for the Easy relay series..