Easy Control EC4P

Eaton continues the success story of its highly successful easyControl relay with the new easyControl compact control. EasyControl rounds off the existing easy range at the lower performance end and bridges the gap between the easy control relay and the PLC.

No wishes remain unfulfilled with its 256 kByte program memory, the instruction processing speed of 0.3μs per instruction and optional Ethernet on board. The extended communication options, such as CANopen and Ethernet open a wide field of applications.

The easyControl compact control is available in 16 product variants – depending on the variant – features relays or transistors and is with or without display, Ethernet and analog output.