触摸屏/可编程控制器 大图

HMI/PLC

Now available, the XV102 series touch display PLCs offer a high-performance HMI/PLC with an integrated SmartWire-DT master. The high-performance HMI/PLC is available with 3.5 inch as well as 5.7 inch and 7 inch colour screens.

In addition to the SmartWire-DT master interface, all devices feature an Ethernet port, a USB port and an SD card slot. The 5.7 inch and 7 inch devices also feature an RS485 and an optional CANopen or PROFIBUS DP interface.

Together with the I/O modules, particularly attractive SmartWire-DT system solutions in terms of functionality and cost can be implemented: The via SmartWire-DT universal networked communication – from the HMI/PLC right into the operating level – is still unique on the market.