机械式限位开关LS 大图

Mechanical Position Switches LS

Position switches for every application

Position switches are the connection element between machine and control. Eaton is one of the world-wide pioneers in the area of position switches.The new, innovative"LS-Titan®"further perfects a very good product with: modular design;  maintenance-free and vibration protected cage-clamp termination's as well; freely combinable switching contacts with various, exchangeable operating heads.

The new position switches are quickly installed, highly flexible and safe. The right product is available for every application: In the robust metal enclosure (LSM) for harsh applications or in the totally insulated plastic version (LS) without earthing requirement.

The new"LS-Titan®"position switch offers a maximum in modularity and flexibility: Two full device ranges, each provided with a plastic or metal enclosure are available to the customer. All devices are actuated mechanically and are particularly suitable for use in safety-relevant circuits intended for protection of personnel and machines.