安全限位开关 LS…ZB 大图

Safety Position SwitchesLS…ZB

Safety components reliably monitor and protect protective guards, doors and covers. Thanks to their multi-coded actuators they provide a high degree of protection against tampering.

Equipped with double-break contacts, they are also suitable for use in the configuration of redundant safety circuits. It goes without saying that interlocked opposing contacts and positively-opening break contacts to IEC/EN 60 947-5-1 are provided and that the switches are suitable for use with electronic devices in accordance with IEC/EN 61 131-2, enabling the safe exchange of information with any controller.

All operating heads on the safety components can be rotated through 4 x 90 degrees. With the high degree of protection IP 65, the safety components ensure wide-ranging individual application.