Position Switches LS
Eaton provides a comprehensive offering of industrial position switches to meet a variety of applications. Our Electronics, mechanical and safety position switches are used whatever position must be exactly targeted.

Electronic Position Switches LS
A highlight is the world's first LSE (Limit Switch Electronic) electronic position switch. The devices can compensate for all measurement tolerances with every application: The need for cumbersome adjustment with gauges and sliding callipers is completely eliminated.

Mechanical Position Switches LS
The new mechanical position switches SL are quickly installed, highly flexible and safe. The right product is available for every application: In the robust metal enclosure (LSM) for harsh applications or in the totally insulated plastic version (LS) without earthing requirement.

Safety Position SwitchesLS…ZB
Safety components reliably monitor and protect protective guards, doors and covers. Thanks to their multi-coded actuators they provide a high degree of protection against tampering.