监测继电器EMR系列 大图

EMR6 – Measure and Control Relays

The EMR6 Relays are a new line of measure and control relays which replace the existing lines EMR4 and EMR5. The new line of measure and control relays include 35 types for various applications in the industrial field. The portfolio can be used for monitoring the current, monitoring the voltage, monitoring the phases, detecting of asymmetries, controlling of liquid levels, monitoring of insulation resistance and monitoring of temperatures.
Together with the existing ETR timing relays and the EMT thermistor relays Eaton offers a full assortment on relays to their customers.