DE1 Variable Speed Starter

Eaton's new device category - DE1 Variable Speed Starter is closing the gap between conventional motor starters and variable frequency drives. It helps users to achieve the required energy efficiency levels for the application at hand by adjusting the motor speed – all without making mounting or commissioning more complex than for a conventional motor starter.