通用变频器M-Max

M-Max Series

Eaton’s M-Max Series Sensorless Vector Adjustable Frequency AC Drives are the next generation of drives specifically engineered for today’s machinery applications.These microprocessor-based drives have standard features that can be programmed to tailor the drive’s performance to suit a wide variety of application requirements. Using a 32-bit microprocessor and insulated gate bipolar transistors, the M-Max series provides quiet motor operation, high efficiency and smooth, low-speed performance. In addition, the integrated PID controller, RFI filter, and brake chopper and extensive motor-protection functions ensure reliability and provide significant energy savings.