高性能变频器SPX9000 大图

SPX9000 High Performance

Eaton's SPX9000 drives are designed specifically for high-performance applications. They feature high processing power and the ability to use information from an encoder or a resolver to provide precise motor control. In addition, a fast microprocessor provides high dynamic performance for applications where good motor handling and reliability are required.