Motor Protective Circuit Breakers
Eaton's motor protective circuit breakers are consist of the latest motor protective circuit breaker PKE, PKZ and motor protective circuit breaker PKZMC designed for machinery industry.

xStart Series Motor Protective Circuit Breakers
Eaton's xStart series PKZ fuseless motor protective circuit breakers combine short-circuit and overload protection in one device, allowing fast restart readiness. Connecting PKE to SmartWire-DT facilitates high data transparency.
+ Expand List

xStart C Motor Protective Circuit Breaker PKZMC
xStart C series motor protective circuit breakers PKZMC are designed for machinery industry, offering protection against overload and short circuit for motor and cable, and covering ratings from 0.16 to 32A. It features with compact and modular design, easy operating and high protection rate.