电动机保护断路器PKZMC_264x148

xStart C Motor Protective Circuit Breaker PKZMC

xStart C series motor protective circuit breakers PKZMC are designed for machinery industry, offering protection against overload and short circuit for motor and cable, and covering ratings from 0.16 to 32A. It features with compact and modular design, easy operating and high protection rate. Common accessories with PKZM0 motor starters comply to all of major standards.