Motor Protective Circuit Breaker PKZ

Eaton's motor protection circuit breaker PKZ series offer protection against overload and short circuit for motor, cable and transformer, with pushbutton and rotary knob activated. Only two frame sizes cover ratings from 0.1 to 65A, the maximum breaking capacity reach up to 150 kA @ 400V. The PKZ fuseless motor protective circuit breakers combine short-circuit and overload protection in one device, allowing fast restart readiness. PKZM01, PKZM0 and PKZM4 have the same accessories.