Motor Starter Combinations

Eaton's xStart series motor starter combinations consist of the motor protective circuit breaker or the overload relay and a contactor. The tool-less plug connection technology features drastically reduced mounting and wiring times by tool-less combination of standard components to form motor starters, including DOL starter and reversing starter. They conform with IEC/EN 60947-4-1 or VDE 0660 Part 102.