E Line Thermal Overload Relay

E Line thermal overload relays XTOD/XTOG offer precision motor protection with phase loss protection and ambient temperature compensation. The separate mount design allows for flexibility and the units can be mounted on DIN rail or directly on the panel adjacent the motor contactor.

XTOD is for separate mounting;
XTOG is for direct mounting.