Electronic Overload Relay ZEB

Eaton’s new electronic overload relay (EOL) is the most compact, high featured, economical product in its class. ZEB is a self-powered electronic overload relay available up to 175A as a self contained unit. With external CTs, ZEB can protect motor up to 1500 FLA (Full Load Ampere). Available add-on accessories include remote reset capability and communication modules for Modbus RTU, DeviceNet, PROFIBUS, Modbus TCP, EtherNet/IP and HTTP web services all with I/O options.