MLS-264x148

MLS-type Low-voltage Withdrawable Switchgear

MLS low voltage withdrawable switchgear is divided into power center switchgear and motor-controlled center switchgear. It is applicable to AC 50/60Hz, rated voltage be and below 660V power system. It is major used in power generator, substation, factory and high building to receive and distribute electrical power. Also it is used to control, protect and monitor the circuit.