ASN1-27-264x148

Metal-clad Withdrawable & Single-pole Switchgear Special for Railway Project

ASN1-27.5 is indoor switchgear which adopts state-of-the-art technology and uses the air as the insulating medium. It is applicable to single-phase 50Hz power supply systems for electrified railway and for the receiving and distribution of electrical energy, and provides control and protection of circuits.