XAP Busduct Product Picture_264*148

XAP Series Busduct

As a combination of technical performance and attractive design, XAP series busduct systems have a good performance  in flexibility and reliability. Compact design enables low impedance, low voltage drop and line losses. The current range cover 250A to 6300A, range for factory, date centers, commercial areas.
XAP series busduct provides complete range of  units: elbow, expansion joint, settlement, soft connection and so on. Applicable for vertical or horizontal installation.