LV liquid-cooling VFD panel_264_148

LV Liquid-cooling VFD Panel CC-V-L Series

CC-V-L series low voltage liquid-cooling variable frequency drive panel is Eaton's newly launched low voltage variable frequency controlling product designed specifically for HVAC applications. The series has a wide range of power output, rated from 200kW to 900kW. And Eaton manufactured components which meet various international standards like UL, CSA, CE IEC and KEMA-KEUR, ensure the high quality and reliability. Besides, the CC-V-L series has a compact design and is easy to install because its key components G series molded circuit breaker and LCX9000 liquid-cooling VFD are characterized as small size.