24kV ET1

24kV ET1 is Eaton’s latest developed 24kV withdrawable air-insulated metal-enclosed switchgear assembly with built-in VE24 type embedded pole vacuum interrupter. The complete panels can meet China Power Grid’s requirements on MV switchgear assemblies. 24kV ET1 product adopts the newest simulation software to make all kinds of analysis tests and passed high-tech product certification.