12kV Power Xpert UX

12kV Power Xpert UX is Eaton's latest air-insulated metal-enclosed withdrawable MV switchgear assembly introduced to global markets. Power Xpert UX is applicable for power systems with rated currents up to 4000A and short circuit current up to 50kA, with its core components including Eaton's newest W-WACi vacuum circuit breaker. As the industry leader in terms of safety, reliability, operation performance and sustainability, Power Xpert UX products have passed full set of type tests by third-party labs and comply with GB3906/DL404 certification requirements.