Power Xpert UX 36

Control and protect your process with our Power Xpert UX 36 IEC high-voltage switchgear. With ratings up to 2500A and 31.5kA, the system provides reliable power distribution for your application. The Power Xpert UX 36 is rated LSC2B, the highest attainable level of loss of service continuity, so you can maximize uptime while your people safely perform maintenance without powering down. Its fully scalable, modular design and standard VCB ratings of 1250A, 2500A at 36kV means that the Power Xpert UX 36 is flexible enough to meet the requirements of virtually all applications. And, because it is SF6-free, the system minimizes environmental impact and reduces total cost of ownership over its lifetime.