Eaton XIRIA Ring Main Unit is distinguished by its high level of operational safety and compact design. It is suitable for applications up to 24kV. XIRIA units can be supplied from two- to six-panel versions. Both the primary part of the unit and the mechanisms are housed in a fully enclosed housing which protects the system against environmental influences. Xiria use materials which can all be adopted by nature. Xiria indeed implement sustainable development of energe by using air and vacuum as insulation medium. XIRIA is certificated by GB and DL standards in third-party laboratory.