XIRIA Plus

XIRIA Plus is Eaton's new solid insulated RMU for 12kV applications. It is characterized by its high level of operational safety and environmental friendliness, and is suitable for smart grid application. The use of Eaton vacuum interrupters and solid insulation technology ensures that the system is free of SF6 (Sulfur Hexafluoride) gas. The compact design enables economical use of space or adaption of confined space.