CI Insulated Enclosures

CI insulated enclosures is insensitive to large temperature changes (from -40 °C to +120 °C) and also resistant to all kind of climatic conditions and adverse outdoor conditions. Complete insulating encapsulation of all operating equipment up to 1600 A offers personnel and operational safety and protects against corrosion. The high protection type IP65 permits universal application. Transparent covers ease maintenance and visual checks.