The FP-4000 provides monitoring and data recording functions that enhance the security of the protection system and provide useful information for scheduling maintenance. Self-checking and programmable logic control functions of hardware and firmware ensure operation in the event of a system or component electrical failure or fault. FP-4000 is well-suited for main and distribution feeder circuit applications and main-tie-main or main 1/main 2 transfer schemes.