xEffect_264x148

xEffect - Industrial Switchgear Range RCD

The digital RCD from Eaton’s xEffect series are capable to do more than just switch off: They monitor electrical installations and issue advance warnings of critical current flows. Thanks to short time delay and optimized tripping threshold,
briefly occurring malfunctions do not induce the digital protection switch to shut down.

When a fault current crops up, the information is reported to the security center of the industrial plant right away and troubleshooting can start before a plant failure occurs. Thus the cause of the fault current can be determined precisely and the system can be serviced easily. That way, system availability increases and service is crucially improved by the convenient remote control.