HMDLDC MCCB 264*148

HMDL 1000VDC MCCB

Eaton is a global leader in circuit protection and brings this expertise to bear in the photovoltaic market. HMDL 1000VDC MCCB are part of a product family that combines a disconnect with circuit protection in one device to protect and monitor photovoltaic systems. HMDL DC breakers can replace disconnects in inverter applications—saving space, streamlining purchasing and receiving, and reducing spare parts requirements. They also help to protect, switch and isolate commercial and utility scale solar systems up to 800A at 1000 VDC.