IQ 130 264_148

IQ 130/140/150 Electirc Power Meter

Eaton’s IQ 130/140/150 series meters provide direct-reading metered values for the most critical power aspects, such as watts, watt demand, watthours, voltage amperes (VA), VA-hours, vars, var hours and power factor. With ANSI C12,20 accuracy (0.5 percent), these meters can be confidently used for primary revenue metering and sub-metering applications.