VR300-264-148

Voltage Relays - VR300

The VR-300 is a fixed mounted, industrial grade, protective relay that offers multiple protective features in a single package. It provides voltage protection functions including over/undervoltage, loss of phase, over/underfrequency monitoring, and sync check. It has two configurable relays and zero voltage monitoring: dead bus start functionality (close circuit breaker to dead busbar).