Protective Relays
Protective Relays provide you with unique microprocessor-based devices that eliminate unnecessary trips, isolate faults, protect motors and breakers, and provide system information to help you better manage your system.

Motor Relays
Eaton's Motor Relays provide complete and reliable motor protection for any size motor at different voltage levels.
+ Expand List

Transformer Relays - DP300
The DP-300 is universal in its applications. By selecting the vector group in the display, users can change the phase shift of the transformer without having to worry about changing the connection of the external current transformers (CTs).

Voltage Relays - VR300
The VR-300 is a fixed mounted, industrial grade, protective relay that offers multiple protective features in a single package. It provides voltage protection functions including over/undervoltage, loss of phase, over/underfrequency monitoring, and sync check.