cutout264x148

L-Cutout

In 10kV outdoor overhead distribution systems, Eaton Cooper L cutout with excellent features works closely with overhead transformer, circuit breaker and load breaker switchgear, etc., providing the reliable fault protection. Eaton Cutout are ruggedly constructed and will provide full range of overcurrent protection from minimum melt of a given fuse link to the maximum nameplate interrupting current rating of the Cutout. Eaton Cooper provides both the polymer and porcelain Cutout with 100A /200A fuse holders. Available in 12kV,15kV, and 27kV with different BIL.