隔离开关264x148

10kV Disconnector

Eaton Cooper current 12kV and 24kV overhead disconnect switch is a hookstick-operated switch used to sectionalize or isolate circuits on electrical distribution systems.  It will usually work together with load-break switches or circuit breaker to provide visible distance, and meanwhile improve the operation and maintenance safety. They are used in single-phase system and are rated from 400A up to 1250A. The Silver-plated contract is ideal for current transfer, and the pull-ring activates the latch as a pry-out lever for easy opening and ice breaking.