40.5kV Disconnector
The M-Force switch is a distribution-class, gang-operated, factory unitized three-phase overhead loadbreak switch. The M-Force swith is offered in distribution voltage classifications of 15kV,25kV,and 35kV. The M-Force may be used for line sectionalizing, paralleling, by-passing, or isolating.
- Polymer insulator:providing high water-proof material,less weight and exceptional dielectric characteristics;
- Insulated Reliabreak Arm: imported from US, it has strong interruption ability;
- Reverse loop contacts:the reverse loop contacts utilize high current magnetic forces for added reliability,allowing for high contact pressure to be maintained during fault conditions.