配电保护测控装置产品图片

Distribution Protection and Control

 
The FXD620 series is a multifunctional intelligent electronic device for protection and control of feeders, motors, transformers and capacitors. It offers comprehensive and cost effective
solution for protection, control, measuring and supervision of utility and industrial distribution substations. Robust design allows it to be placed in demanding environment.
The FXD620 series is a full-featured relay suitable for a variety of protection applications including feeder protection, reclosing, synch-check, frequency-based load shedding, reverse power, overcurrent, over/under voltage and frequency.
The FXD620 series also provides advanced power quality, metering, control, communication and PLC functions.