VR-32调压器264x148

VR-32 Regulator

Eaton's Cooper Power™ series VR-32 single-phase step voltage regulators are tap-changing autotransformers. They regulate distribution line voltages from 10% raise (boost) to 10% lower (buck) in thirty-two steps of approximately 5/8% each. Voltage ratings are available from 2400 volts (60 kV BIL) to 34,500 volts (200 kV BIL) for 60 Hz and 50 Hz systems.Internal potential winding taps and an external ratio correction transformer are provided on all ratings so that each regulator may be applied to more than one system voltage. Smaller kVA sizes are supplied with support lugs for pole mounting and with substation or platform tie down provisions. Larger sizes are provided with substation bases with pad-mounting provisions.