LOFMEM™ W Series
This disposable Eaton membrane filter cartridge is designed using absolute rated polypropylene and polyethersulfone components that are both hydrophilic and asymmetric. Engineered specifically for economic overall filtration, the LOFMEM-W offers superior flow rates and throughputs.
Polyethersulfone Membrane Absolute Rated Filter Cartridges
Eaton’s LOFMEM-W membrane filter cartridge is the preferred choice for general water filtration, as a DI water prefilter/ postfilter and for use in aqueous-based chemical processing.
Features and Benefits
- High dirt holding provides long service life and reduced maintenance requirements
- Economic absolute filtration
- FDA listed (U.S. CFR, Title 21) materials of construction for food and beverage contact
- All-thermal bonded construction, no adhesives
- Non-fiber releasing
- No wetting agents
- Validated for USP, Class VI standards for plastics
- Available in multiple configurations
Filter Specifications
Media
Asymmetric polyethersulfone
Inner core, end caps, cage
Polypropylene
Support layers
Spunbond polypropylene
Gaskets/O-Rings
Buna-N, EPDM, Silicone, Viton©, FEP encapsulated Viton (O-Rings only)
Micron ratings
0.05; 0.1; 0.2; 0.45; 0.65 μm
Compatibility
Compatible with most common chemical cleaning, sanitizing and sterilizing agents and with pH range from 1 to 4. For more information, call Eaton or your Eaton representative
Dimensions / Parameters
Nominal lengths
5”; 9.75”; 10”; 20”; 30”; 40” (12.7; 24.7; 25.4; 50.8; 76.2; 101.6 cm)
Outside diameter
2.7” (6.9 cm)
Inside diameter
1.1” (2.79 cm)
Surface area
0.56m² (6.0ft²) per 10-inch element
Max. sustained operating temperature
82°C @ 1.38 bar (180°F @ 20 psid)
Max. differential pressure
4.14 bar @ 27°C (60 psid @ 80°F)
2.07 bar @ 71°C (30 psid @ 160°F)
1.03 bar @ 93°C (15 psid @ 200°F)
Recommended changeout pressure for disposal
2.4 bar (35 psid)
At Eaton, it’s important that we not only provide industry-leading products, but also the best support in the industry. Our customer and sales support organization is dedicated to providing our customers and distributors with the information they need.
Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.