BECO PROTECT XS

BECO PROTECT® XS

BECO PROTECT XS is a depth filter cartridge for liquid filtration with flow from the inside out. This innovation minimizes product loss during type changeover and at the end of production. The input and output lines of the housing base are turned 180°, so that the housing volume becomes the filtrate chamber. This allows complete and easy draining of the housing.