Our range of MARINE BVL / BVP cable glands are specific marine and Navy cable management solutions as per DTCN 5975 CA standards.
These low-tight cable glands allow the connection of non-armoured and steel wire braided armoured cables. Depending on the models, made of natural brass or polyamide, the cable glands accommodate a locknut and achieve a perfect tensile strength as well as an IP54.
With two operating temperatures ranges, the MARINE BVL / BVP ranges meet the different requirements for cable entries management in medium marine environments.