Capri EUROCAP - Plastic industrial cable glands

Our range of versatile plastic industrial cable glands EUROCAP allows the connection of non-armoured cables. It is provided with ISO or Pg threads.

The neoprene sealing ring achieves both an IP68 tightness on the outer sheath of the cable as well as a perfect tensile strength.

The cable gland, manufactured from polyamide 6.6, complies with the requirements of the UL94 V0 classification. With an operating temperature range of -40°C to +100°C, the EUROCAP range meets harsh industrial environments constraints.

Material
Polyamide 6.6 Halogen free UL94 V0 classified
Continuous operating temperature
-40°C to +100°C

Cable types

Protection category

Tightness and strength

The neoprene sealing ring achieves both an IP68 tightness on the outer sheath of the cable as well as a perfect tensile strength. The cable gland, manufactured from polyamide 6.6, complies with the requirements of the UL94 V0 classification.

Extreme environment conditions

With an operating temperature range of -40°C to +100°C, the EUROCAP range meets harsh industrial environments constraints.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a plastic gland or a metallic cable gland for armored or non-armored cables ?

productfamily.specification

Capri EUROCAP ordering information

Works great with our conduit and fittings range

The EUROCAP Series can be completed with one of our conduit or fitting ranges to enable getting several installation options, and this into a easier and faster way.
productfamily.downloadlink
X
Download Close