CAPRIFLEX and CAPRIFLEX GS are our two ranges of metallic conduits. Both fully meet the current needs for cable protection in industrial environments and when used with suitable connectors provide a full and easy conduit solution.
The main difference between the two is the "GS" option features a braided steel cover for EMC protection compared to the standard options galvanized or stainless steel cover.
Using helically wound galvanised steel, the CAPRIFLEX and CAPRIFLEX GS ranges offer versatile and adaptable solutions to protect cables from very hot environments and damage from crushing or pullout.
CAPRIFLEX is a metallic conduit available in galvanised or stainless steel 304L and suited to use together with Eaton's CAPRIGAINE and JUDODIX connectors.
Operating temperature
-45°C to +400°C
Compression strength
1 250N
Ingress protection
IP40
CAPRIFLEX GS is a galvanised steel metallic conduit with a braided steel cover to achieve an EMC. It is designed to work with Eaton's CAPRIFLEX GS connectors.
Operating temperature
-100°C to +300°C
Compression strength
D ≤ 25% at 350 N
Ingress protection
IP54
Conduit diameter | |||||
Size | External | Internal | Bending radius | Cond. (m) | Catalogue number |
7 | 12.5 | 9.5 | 25.0 | 50 | CAP300700 |
9 | 14.8 | 11.9 | 30.0 | 50 | CAP300900 |
11 | 18.4 | 15.0 | 35.0 | 50 | CAP301100 |
13 | 20.3 | 16.6 | 40.0 | 50 | CAP301300 |
16 | 22.2 | 18.4 | 45.0 | 50 | CAP301600 |
21 | 27.3 | 23.7 | 55.0 | 25 | CAP302100 |
29 | 36.5 | 32.6 | 60.0 | 25 | CAP302900 |
36 | 47.0 | 41.0 | 65.0 | 15 | CAP303600 |
48 | 59.0 | 53.0 | 70.0 | 15 | CAP304800 |
3 | 83.0 | 76.5 | 325.0 | 10 | CAP305300 |
4 | 110.0 | 102.0 | 425.0 | 10 | CAP305400 |
Conduit diameter | |||||
Size | External | Internal | Bending radius | Cond. (m) | Catalogue number |
7 | 12.5 | 9.5 | 25.0 | 50 | CAP300709 |
9 | 14.8 | 11.9 | 30.0 | 50 | CAP300909 |
11 | 18.4 | 15.0 | 35.0 | 50 | CAP301109 |
13 | 20.3 | 16.6 | 40.0 | 50 | CAP301309 |
16 | 22.2 | 18.4 | 45.0 | 50 | CAP301609 |
21 | 27.3 | 23.7 | 55.0 | 25 | CAP302109 |
29 | 36.5 | 32.6 | 60.0 | 25 | CAP302909 |
36 | 47.0 | 41.0 | 65.0 | 15 | CAP303609 |
48 | 59.0 | 53.0 | 70.0 | 15 | CAP304809 |
3 | 83.0 | 76.5 | 325.0 | 10 | CAP305309 |
4 | 110.0 | 102.0 | 425.0 | 10 | CAP305409 |
Conduit diameter | ||||
Size | External | Internal | Bending radius | Catalogue number |
12 | 14.0 | 10.2 | 30.0 | CAP301207 |
16 | 17.5 | 13.0 | 40.0 | CAP301607 |
20 | 21.5 | 16.9 | 45.0 | CAP302007 |
25 | 26.0 | 21.1 | 55.0 | CAP302507 |
32 | 34.0 | 28.1 | 70.0 | CAP303207 |
40 | 43.5 | 37.6 | 80.0 | CAP304007 |
50 | 55.5 | 48.4 | 90.0 | CAP305007 |