MN 823 C Accessories for Capri marine cable glands

Discover a full range of various accessories for enhanced earthing, retention and assembly of the MN 823 C glands.

This range is composed of castellated locknuts, stopping plugs, gaskets, etc.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Designed to complement

productfamily.specification

Select the type of accessory you are looking for below to view product codes

Fixing tube - TA

The fixing tube is used for moving equipment, in order to provide the mechanical strength to the cables.

SIZE

REFERENCE

1 CAP509192
2 CAP509292
3 CAP509392
4 CAP509492
5 CAP509592
6 CAP509692
7 CAP509792
8 CAP509892
9 CAP509992
Capri TA Fixing Tube

Castellated locknut - ECL

Castellated locknuts are used in conjunction with a male threaded cable gland to positively locate it in a thin walled enclosure.

These locknuts are tightened using a dedicated spanner wrench.

SIZE

REFERENCE

1 CAP500150
2 CAP500250
3 CAP500350
4 CAP500450
5 CAP500550
6 CAP500650
7 CAP500750
Capri ECL Castellated Locknut

Hex head stopping plug - BML

Hexagonal head stopping plugs are used to fill holes held in reserve for future additional cable glands.

SIZE

REFERENCE

1 CAP195010
2 CAP195020
3 CAP195030
4 CAP195040
5 CAP195050
6 CAP195060
7 CAP195070
Capri BML Hex Head Stopping Plug

Gasket (for BB and BP) - JBB

To increase the IP protection of the system, the use of a gasket is recommended.

The JBB gasket is dedicated to BB and BP glands to provide the best possible IP protection.

SIZE

REFERENCE

1 CAP550100
2 CAP550200
3 CAP550300
4 CAP550400
5 CAP550500
6 CAP550600
7 CAP550700
Capri BB and BP Gasket
productfamily.downloadlink
X
Download Close