Raxton Stopping plugs (tamperproof, RX, hexagon & dome)

The comprehensive Raxton range of stopping plugs are designed to close off any unused entries in electrical equipment, whilst maintaining existing certification and ingress protection.

Offering flameproof (Exd) and increased safety (Exe) protection, a wide range of operating temperatures can be achieved (from -60 to +200 °C) depending on the O-ring or sealing washer used.

The range covers five design types: tamperproof plug (CF), RX plug (CB), hexagon head (CK), dome head plug (CQ) and hollow hexagon head (CY).

Protection type
Exd – Flameproof / Exe – Increased Safety
Operating temperature
-60 to +200 °C ; depend on O-ring or sealing washer used

Protection category

Five types in the metallic stopping plug range

Type CF Raxton tamperproof stopping plug

Tamperproof Plug - Type CF

Tamperproof Plugs are inserted from the outside with the Allen key towards the enclosure and then tightened from the inside to leave a flush finish to prevent unauthorised removal.

Type CB RX Raxton stopping plug

RX Plug - Type CB

RX Plugs are inserted with the Allen key pointing away from the box and tightened from the outside.

Type CY Raxton hollow hexagon head stopping plug

Hollow Hexagon Head Plug - Type CY

A hollow version of the Hexagon Head Plug but still with Exd/Exe certification.

Type CK Raxton hexagon head stopping plug

Hexagon Head Plug - Type CK

Hexagon Headed Plugs are inserted from the outside and fastened by means of a spanner. They can be fitted with a washer to increase the IP rating of the assembly.

Type CQ Raxton dome head stopping plug

Dome Head Plug - Type CQ

Can be offered as an alternative to the Hexagon Headed version. Glass filled nylon version available in CQ type only.

View the full Raxton range

Tailor-made thread conversion, created to your exact requirements

Have a specific requirement that is not met by the standard range? Raxton has years of experience of working closely with customers to meet specific project needs and constraints.

Raxton - World-class electrical thread conversion specialists

A recognised thread specialist in hazardous area and industrial applications since 1976, Raxton remains committed to products designed to solve the difficulties which exist today in the electrical industry due to the variety of thread forms in use.
productfamily.specification

Raxton metallic stopping plugs - Ordering information

Graphic of Raxton Type CQ stopping plug

CQ series

Graphic of the Raxton CB stopping plug

CB series

Graphic of Raxton Type CY stopping plug

CY series

Graphic of the Raxton CF stopping plug

CF series

Graphic of Raxton Type CK stopping plug

CK series

NB : Necessary precautions should be taken for NPT CY and CK series in ExD applications.
Raxton stopping plugs coding

Searching for other products references ? 

In order to optimize and simplify our ranges, we are initiating a restructuration of our three legacy brands Capri, Raxton and Redapt. Discover the ongoing and upcoming SKUs products transitions on the dedicated page. 

productfamily.downloadlink
X
Download Close