The Crouse-Hinds series Pauluhn FPS is a low/mid bay linear LED luminaire for marine and industrial locations. The FPS LED is designed with a non-metallic housing for superior corrosion resistance, and it is IP66 rated for moisture protection in hose down and marine applications.
The FPS LED is available with an optional emergency battery back-up, as well as red or blue LEDs for naval applications.
NEC and CEC