The Crouse-Hinds series Pauluhn Summit is the perfect high bay fluorescent fixture for Class I, Division 2 and Class II, Division 1 hazardous area locations. The rugged Summit is engineered to shed debris, and is IP66 rated for moisture protection in hose down applications.
Available in aluminum or stainless steel with T5, T8 and T5HO lamps, the Summit is designed for locations requiring continuous and consistent light levels, such as food and beverage processing and storage, power generation facilities, pharmaceutical facilities and water/wastewater treatment facilities.
The Summit is available in two and four foot length fixtures in 2-, 3-, 4-, 5- or 6-lamp configurations.
NEC and CEC