下载文档 () / 20

Air-to-ground ejector racks

Eaton is a leader in the design, prototyping, certification and manufacturing of pyrotechnic and pneumatic air-to-ground ejector racks.

Pyrotechnic air-to-ground ejector racks

The advanced technology in our pyrotechnic carriage and release products eliminates high operational and support costs while increasing safety, reliability and consistency for ejecting stores from combat aircraft. Our pyrotechnic Air-to-ground ejector racks employ release units to provide pneumatic or pyrotechnic ejection for a wide range of munitions and can be installed in aircraft bomb bays, wings or fuselage pylons.

Pneumatic air-to-ground ejector racks

Our pneumatic bomb ejection rack (PBER) is a pneumatic replacement with the same form, fit and function as the dual piston pyrotechnic ejection system MAU-12. It utilizes pneumatic ejector technology which requires significantly less logistical support, maintenance and repair than legacy systems resulting in lower total cost of ownership. Our fully pneumatic PBER is capable of carrying and releasing stores of up to 2,882 lb. (1,307 kg) and is the only one on the market designed with the flexibility to carry larger adjacent stores.