Eaton’s aerial refueling hydraulic-driven pumps optimize weight savings and power consumption to meet typical flow rates greater than 300 gpm and can be found in all major tanker platforms. Our pump provides pressure and flow to wing pods and centerline hose and drogue aerial refueling systems. Eaton’s pump includes a hydraulic motor and an integral flow controller and flow limiter, and its patented bearing lubrication system allows it to run dry without damaging the pump or creating an ignition hazard.
Work with an Eaton expert to design a unique solution that meets your requirements.